
UPC Code |
N/A 039923309891 |
Type |
N/A Gate Valve |
Valve Size |
N/A 1 in |
Material |
N/A Lead Free Silicon Bronze |
Description |
N/A T113-LF 1 THD 300 CWP NRS GATE BRZ |
Turns / Operation |
N/A Multi-Turn |
Seat / Seal Material |
N/A Bronze |
Connection Type |
N/A T -- Female NPT Thread (FIPT) |
Operation Type |
N/A Standard Handwheel |
Weight |
N/A 1.820 lb |