Print Back
The NIBCO® Press System® is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System® applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow control products in the industry. The NIBCO® Press System® features a full range of precision engineered copper fittings, bronzemore
Unit of Measure

Specifications

UPC Code

039923256140

Type

Gate Valve

Valve Size

1 1/4 in

Material

BRZ Cast Bronze

Description

PF113 1 1/4 NRS GATE W/ FEMALE PRESS END

Turns / Operation

Multi-Turn

Connection Type

Female Press x Female Press

Valve Gate Stem Design

NRS - Non-Rising Stem

Valve Multi-Turn Bonnet Design

Screw-in Bonnet

Operation Type

Standard Handwheel

Weight

2.691 lb