Print Back
The NIBCO® bronze gate valve may be used in commercial and industrial applications, including hot and cold water, HVAC, steam, compressed air, gas and other general utility services. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information.Choose NIBCO® gate valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® gate valves are backed by the NIBCO 5more
Unit of Measure

Specifications

UPC Code

039923617385

Type

Gate Valve

Valve Size

1 1/2

Connection Type

T -- Female NPT Thread (FIPT)

Seat Material

Bronze

Material

Bronze

Description

T131STP 1 1/2 GATE W/SOLID PTFE PACK

Valve Operator

Standard Handwheel

Turns/Operation

Multi-Turn

Weight

4.583 lb