Print Back
Unit of Measure

Specifications

UPC Code

039923697790

Type

Gate Valve

Size (Dimensions)

2 1/2

Material

CI Cast Iron

Valve Operator

Square Operating Nut

Description

F619SON 21/2 FLG GATE W/SQ NUT CI

eClass Classification

Cast Iron Gate Valves

All Type of Item

Valve

Valve End Connection Type

F -- Flanged

Turns/Operation

Multi-Turn

Weight

47.086 lb