Print Back
Unit of Measure

Specifications

UPC Code

039923697639

Type

Gate Valve

Size (Dimensions)

3

Material

CI Cast Iron

Valve Operator

Standard Handwheel

Description

F619 3 NRS FLG GATE CI

eClass Classification

Cast Iron Gate Valves

All Type of Item

Valve

Valve End Connection Type

F -- Flanged

Turns/Operation

Multi-Turn

Weight

59.565 lb