Print Back
The NIBCO® resilient wedge ductile iron gate valve features flanged, flat face end connections for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. The valve may be operated with a hand-wheel. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for one of the most versatile and economical valvemore
Unit of Measure

Specifications

UPC Code

039923366450

Type

Gate Valve

Valve Size

16

Connection Type

F -- Flanged

Seat Material

EPDM Rubber

Material

Ductile Iron

Description

F-619-RWS 16 FL RWSSSTM &HDL GT DI250

Valve Operator

Standard Handwheel

Turns/Operation

Multi-Turn

Weight

363.000 lb