Print Back
The NIBCO® resilient wedge cast iron gate valve features IPS PVC push-on end connections, for easy installation and accessibility. Non-rising stem gate valves are recommended when positive shutoff is required and where space is a premium. These valves are operated with a square operating nut and wrench (wrench supplied by others). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® gate valves for onemore
Unit of Measure

Specifications

UPC Code

039923698490

Type

Gate Valve

Valve Size

8

Connection Type

P -- Push-On

Seat Material

EPDM Rubber

Material

Cast Iron

Description

P619RW 8 PUSH-ON RESIL. WDG GT VLV

Valve Operator

Square Operating Nut

Turns/Operation

Multi-Turn

Weight

177.000 lb