Print Back
The light grey Corzan® CPVC elbow features female socket connections to change the direction of piping 45 degrees. Chemtrol® CPVC fittings are lightweight, easy to install and maintenance-free. Chemtrol® fittings connect piping lengths together with solvent cementing, threading or flanging to create a highly reliable, leak-free system. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Corzan® CPVC Schedule 80more
Unit of Measure

Specifications

UPC Code

039923182180

Type

Elbow

Size (Dimensions)

10

Connection Type

S x S

All Basic Material

CPVC

Color

Light Grey

Pipe Schedule

80

Description

5106 10" SOC LG DIAM 45 ELL CPVC

eClass Classification

CPVC Sch 80 Elbows

Net Weight

21.440 lb