Print Back
The brass end connector features a female pipe thread connection. This fitting is field-assembled to replace a plastic end connector. Please refer to Chemtrol technical data sheets, chemical resistance guides and catalogs for engineering and installation information.
Unit of Measure

Specifications

UPC Code

N/A 039923103567

Type

N/A End Connector

Size (Dimensions)

N/A 1 1/2

Connection Type

N/A F (NPT)

Material

N/A Brass

Pipe Schedule

N/A 80

Description

N/A TCBR-3 11/2 TRANS E.CONN FEMALE BRASS

eClass Classification

N/A Union End Connectors

Weight

N/A 1.814 lb