Print Back
The NIBCO® check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923310026

Type

N/A Check Valve

Valve Size

N/A 1 1/4

Connection Type

N/A T -- Female NPT Thread (FIPT)

Material

N/A Bronze

Seat Material

N/A PTFE

Operating Pressure [Max]

N/A 13.8 bar200 psi

Description

N/A T413Y-LF 11/4 THD 200 CWP CHK PTFE DISC

*eClass Classification

N/A Swing Lead-Free* Bronze Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 2.17 lb