Print Back
The NIBCO® Ring Check® valve has solder end connections for ease of installation. This check valve may be installed in horizontal positions or vertical with flow moving up. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 1more
Unit of Measure

Specifications

UPC Code

039923407542

Type

Check Valve

Valve Size

1 1/4

Connection Type

S -- Female Solder Cup

Material

Lead-Free Bronze

Description

S480Y-LF 11/4 SOLDR RING CK VALV LSR BRZ

eClass Classification

Inline Lead-Free* Bronze Check Valves

Turns/Operation

Non-Manual

Weight

1.28 lb