Print Back
Check valves prevent backflow by automatically closing when fluid reverses direction. Wafer checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923326478

Type

N/A Check Valve

Valve Size

N/A 2 1/2

Connection Type

N/A F -- Flanged

Material

N/A Cast Iron

Cv Coefficient

N/A 110

Description

N/A F910B-LF 2 1/2 FLG SILENT CK CI

eClass Classification

N/A Inline Lead-Free* Iron Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 19.000 lb