Print Back
The NIBCO® check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed bymore
Unit of Measure

Specifications

UPC Code

039923634641

Type

Check Valve

Valve Size

1/2

Connection Type

S -- Female Solder Cup

Material

Bronze

Cv Coefficient

4.8

Description

S413Y 1/2 CXC 125# CHECK PTFE DISC

eClass Classification

Swing Bronze Check Valves

Turns/Operation

Non-Manual

Weight

0.461 lb