Print Back
The NIBCO® cast iron check valve features flanged end connections for easy installation. It is equipped with a bolted bonnet for maintenance accessibility. Swing checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical andmore
Unit of Measure

Specifications

UPC Code

039923703385

Type

Check Valve

Valve Size

8

Connection Type

F -- Flanged

Material

Cast Iron

Cv Coefficient

2670

Description

F918NTG 8 FLG CK W/PTFE GASKET CI

eClass Classification

Swing Cast Iron Check Valves

Turns/Operation

Non-Manual

Weight

253.824 lb