Print Back
The NIBCO® check valve features a screw-in bonnet for accessibility to repair or replace parts. Swing check valves may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® check valves are backed bymore
Unit of Measure

Specifications

UPC Code

039923634016

Type

Check Valve

Valve Size

3/4

Connection Type

T -- Female NPT Thread (FIPT)

Material

Bronze

Description

T413V 3/4 THD 125# CHECK FKM DISC

eClass Classification

Swing Bronze Check Valves

Turns/Operation

Non-Manual

Weight

0.885 lb