Print Back
The NIBCO® cast iron sliding disc check valve is wafer style to fit between standard flanges. Wafer checks may be installed in horizontal positions (or vertical with flow moving up). Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® check valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® valves are backed by the NIBCO 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923327055

Type

N/A Check Valve

Valve Size

N/A 2

Connection Type

N/A W -- Wafer

Material

N/A Cast Iron

Cv Coefficient

N/A 66

Description

N/A W910W-LF/W960W-LF 2 WFR SILENT CK C.I.

eClass Classification

N/A Inline Lead-Free* Iron Check Valves

Turns/Operation

N/A Non-Manual

Weight

N/A 6.000 lb