Print Back
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique molded-in EPDM seat liner with aluminum bronze disc is recommended for most water applications. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides andmore
Unit of Measure

Specifications

UPC Code

039923237521

Type

Butterfly Valve

Connection Type

Wafer

Valve Size

4

Material

DI Ductile Iron

Valve Operator

Lever-Lock Handle

Description

WD30003 4 250PSI ALUM BRZ EPDM LEVER HDL

Turns/Operation

Quarter-Turn

Weight

13.166 lb