Print Back
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with aluminum bronze disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® international cast iron butterfly valves for versatile and economical applications in commercial systems. These valves are backed by the NIBCO 5-year125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923269447

Connection Type

N/A L - Lug

Stem Material

N/A Stainless Steel

Valve Size

N/A 5

Material

N/A Cast Iron

Valve Operator

N/A Gear

Description

N/A N200235GO 5 LUG/EPDM/AL BRZ W/GO DE

*eClass Classification

N/A Cast Iron Butterfly Valves

Weight

N/A 35.500 lb