Print Back
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The unique EPDM molded-in seat liner with stainless steel disc is recommended for the higher pressure requirements of systems today and chemical applications the liner compatibility will permit. With the internal stem/disc geometric drive design there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2more
Unit of Measure

Specifications

UPC Code

039923287991

Type

Butterfly Valve

Connection Type

L - Lug

Stem Material

Metal - NIBCO - Steel - Stainless

Valve Size

6

Material

DI Ductile Iron

Disc Material

CF8M Stainless Steel

Valve Operator

Gear Operator

Description

LD50225 6 LUG BFV GEAR OP DI 285 PSI

*eClass Classification

Ductile Iron Butterfly Valves

All Type of Item

Valve

Turns/Operation

Quarter-Turn

Weight

34.25 lb