Print Back
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with stainless steel disc is recommended for water and chemical applications the liner compatibility will permit. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified,more
Unit of Measure

Specifications

UPC Code

039923778260

Type

Butterfly Valve

Valve Size

16 in

Material

DI Ductile Iron

Description

LD10225 16 LUG/EPDM/316 SS W/GEAR OP

Turns / Operation

Quarter-Turn

Seat / Seal Material

EPDM Rubber

Connection Type

L - Lug

Operation Type

Gear Operator

Disc Material

CF8M Stainless Steel

Weight

281.000 lb