Print Back
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge liner with ductile iron, electro nickel plated disc is recommended for most water applications. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® butterfly valves for the most specified, versatile and economical valvemore
Unit of Measure

Specifications

UPC Code

039923255860

Connection Type

L - Lug

Valve Size

20

Valve Operator

Gear Operator

Description

LD20105 20 200PSI/EPDM/DI DISC W/GO

Weight

569 lb