Print Back
The NIBCO® ductile iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The EPDM cartridge seat liner with stainless steel disc is recommended for water and chemical applications the liner compatibility will permit. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information. Choose NIBCO® ductile iron butterfly valves for the mostmore
Unit of Measure

Specifications

UPC Code

039923255457

Connection Type

L - Lug

Valve Size

18

Valve Operator

Gear Operator

Description

LD20225 18 200PSI/EPDM/316 SS W/GO

Turns/Operation

Quarter-Turn

Weight

342 lb