Print Back
The NIBCO® ductile iron lug butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. With the internal stem/disc geometric drive design, there is no need for pins or bolts that may create leak paths or turbulence in the waterway. An extended neck allows for insulation up to 2 inches. The unique molded-in Buna-N seat liner with CF8M stainless steel disc & stem for non-water applications. Please refer to NIBCO technical data sheets, chemical resistance guidesmore
Unit of Measure

Specifications

UPC Code

039923396563

Connection Type

L - Lug

Stem Material

Metal - NIBCO - Steel - Stainless

Valve Size

5

Valve Operator

Lever-Lock Handle

Description

LD21223 5 LUG BFV 200PSI SS DSC BUNA LH

Turns/Operation

Quarter-Turn

Weight

21.926 lb