Print Back
The NIBCO® cast iron butterfly valve provides ease of operation with quarter-turn (90 degrees) open to close. The Buna-N cartridge seat liner with ductile iron, electro nickel plated disc has good abrasion resistance properties and compatibility with solvents, oil, water and hydraulic fluid for compressed air. An extended neck allows for insulation up to 2 inches. Please refer to NIBCO technical data sheets, chemical resistance guides and catalogs for engineering and installation information.more
Unit of Measure

Specifications

UPC Code

039923773357

Type

Butterfly Valve

Connection Type

W -- Wafer

Valve Size

2 1/2

Seat Material

Buna-N Nitrile Rubber

Valve Operator

Lever-Lock Handle

Description

N200146LH 2-1/2 WAFER/BUNA/DI BFV W/LH

eClass Classification

Cast Iron Butterfly Valves

Turns/Operation

Quarter-Turn

Weight

9.02 lb