Print Back
The NIBCO® quarter-turn boiler drain is manufactured from brass, with a PTFE seat and nitrile O-ring. The low-pressure drain includes a brass ball and brass stem. The 3/4-inch size is furnished in male threads only. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. Choose NIBCO® flow control products for the most specified, versatile and economical option in commercial and residential applications. NIBCO® quarter-turn boiler drains are backed by the NIBCO 2-year limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923351173

Type

N/A Quarter-Turn Boiler Drain

Valve Size

N/A 3/4

Connection Type

N/A MIP x Hose

Material

N/A Brass

Description

N/A QT74X 3/4 QTR TURN BOILER DRAIN - MALE

eClass Classification

N/A Boiler Drains

Turns/Operation

N/A Quarter-Turn

Weight

N/A 0.44 lb