Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Options include NIB-SEAL® insulated handle that eliminates condensate. The valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam and hot water heating service. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ballmore
Unit of Measure

Specifications

UPC Code

039923677280

Type

Ball Valve

Connection Type

S -- Female Solder Cup

Ball Material

Stainless Steel

Valve Size

2

Material

Bronze

Valve Operator

CS Locking Lever Handle

Description

S5807066LL 2 W/LOCK HDL

eClass Classification

Bronze Ball Valves

All Type of Item

Valve

Valve Pressure Rating (SWP)

150 PSI / 10.3 Bar SWP

Turns/Operation

Quarter-Turn

Weight

4.733 lb