Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The two-piece valve is ideal for commercial and light industrial process applications that may include HVAC, hot and cold domestic water, low pressure steam, compressed air, LP gas and natural gas. Please refer to NIBCO technicalmore
Unit of Measure

Specifications

UPC Code

039923798442

Type

Ball Valve

Connection Type

ST-SU -- Female Solder Cup x Female NPT Thread (FIPT) Union End

Ball Material

Brass with Hard Chrome Plate

Valve Size

1/2

Material

Bronze

Valve Operator

CS Standard Lever Handle

Description

ST58570SU 1/2 W/SINGLE UNION END

eClass Classification

Bronze Ball Valves

All Type of Item

Valve

Valve Pressure Rating (SWP)

150 PSI / 10.3 Bar SWP

Turns/Operation

Quarter-Turn

Weight

1.208 lb