Print Back
The NIBCO bar stock carbon steel ball valve provides bubble-tight shutoff at 2000 PSI. The reinforced PTFE seat ring and stainless steel ball exhibit high chemical resistance properties and is recommended for process piping. The two-piece valve may be used on hot/cold water, HVAC, and is recommended for process piping, some chemical and utility service applications. This valve features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified and versatile valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923398024

Seat Material

N/A Plastic - NIBCO - PTFE - Reinforced

Handle Grip Material

N/A Rubber - NIBCO - Plastisol - Blue

Valve Material

N/A Metal - NIBCO - Steel - Carbon

Valve Size

N/A 1 1/2

Valve End Connection Type

N/A T -- Female NPT Thread (FIPT)

Valve Operator

N/A Spring Return Handle

Description

N/A TC580CSR25SR 11/2THD RP BV 2PT MTG SR CS

Weight

N/A 4.66 lb