Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering andmore
Unit of Measure

Specifications

UPC Code

039923687661

Type

Ball Valve

Connection Type

T -- Female NPT Thread (FIPT)

Valve Size

3/4

Seal Material

PTFE

Seat Material

PTFE

Stem Material

Silicon Bronze

Ball Material

Brass with Hard Chrome Plate

Body Material

Bronze

Valve Operator

CS Extended Lever Handle

Description

T595YEL 3/4 W/EXT LEVER HDL

eClass Classification

Bronze Ball Valves

Turns/Operation

Quarter-Turn

Weight

1.891 lb