
| UPC Code | N/A 039923406231 | 
| Type | N/A Ball Valve | 
| Connection Type | N/A T -- Female NPT Thread (FIPT) | 
| Stem Material | N/A Silicon Bronze | 
| Valve Size | N/A 1 | 
| Material | N/A Lead Free Silicon Bronze | 
| Valve Operator | N/A CS Spring Return Handle | 
| Description | N/A T58580LFSR 1 TH FP BV SPRING RETURN HDL | 
| Turns/Operation | N/A Quarter-Turn | 
| Weight | N/A 2.41 lb | 
