
| UPC Code | N/A 039923410337 | 
| Type | N/A Ball Valve | 
| Connection Type | N/A T -- Female NPT Thread (FIPT) | 
| Stem Material | N/A Silicon Bronze | 
| Ball Material | N/A Silicon Bronze | 
| Valve Size | N/A 1/2 | 
| Material | N/A Lead Free Silicon Bronze | 
| Valve Operator | N/A Extended Locking Lever Handle | 
| Valve Operator Material | N/A Plastic - NIBCO - CPVC - Black | 
| Description | N/A T585-80-LF-LX 1/2 THRD FULL PORT BV LX | 
| Turns/Operation | N/A Quarter-Turn | 
| Weight | N/A 0.98 lb | 
