
| UPC Code | N/A 039923338747 | 
| Type | N/A Ball Valve | 
| Connection Type | N/A T -- Female NPT Thread (FIPT) | 
| Stem Material | N/A RPTFE (Reinforced) | 
| Valve Size | N/A 1 1/4 | 
| Material | N/A Lead Free Silicon Bronze | 
| Valve Operator | N/A CS Standard Lever Handle | 
| Valve Operator Material | N/A Metal - NIBCO - Steel - Zinc Plated | 
| Description | N/A T-585-80-LF 11/4 THRD FULL PORT BV | 
| Turns/Operation | N/A Quarter-Turn | 
| Weight | N/A 2.868 lb | 
