Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features thread ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125%more
Unit of Measure

Specifications

UPC Code

039923679505

Type

Ball Valve

Connection Type

T -- Female NPT Thread (FIPT)

Valve Size

1/2

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

BRZ - Bronze

Ball Material

Brass with Hard Chrome Plate

Body Material

Bronze

Valve Operator

CS Round Handle

Description

T58570RH 1/2 W/ROUND HW

eClass Classification

Bronze Ball Valves

Turns/Operation

Quarter-Turn

Weight

0.798 lb