Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923338976

Type

N/A Ball Valve

Connection Type

N/A T -- Female NPT Thread (FIPT)

Valve Size

N/A 2

Seal Material

N/A RPTFE (Reinforced)

Seat Material

N/A RPTFE (Reinforced)

Stem Material

N/A Silicon Bronze ASTM B371 Alloy C69300

Ball Material

N/A Stainless Steel

Body Material

N/A Lead Free Silicon Bronze

Valve Operator

N/A CS Standard Lever Handle

Description

N/A T580-80-LF 2 THRD CONV PORT BV

eClass Classification

N/A Lead-Free* Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 4.25 lb