Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features threaded ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-more
Unit of Measure

Specifications

UPC Code

039923339027

Type

Ball Valve

Connection Type

T -- Female NPT Thread (FIPT)

Valve Size

2

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

Stainless Steel ASTM A276 Type 316

Ball Material

Stainless Steel

Body Material

Lead Free Silicon Bronze

Valve Operator

CS Standard Lever Handle

Description

T580-66-LF 2 THRD CONV PORT SS TRIM

eClass Classification

Lead-Free* Ball Valves

Turns/Operation

Quarter-Turn

Weight

7.371 lb