Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The one-piece design eliminates leak paths and features NPT end connections for easy installation. Please refer to NIBCO technical data sheets, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by themore
Unit of Measure

Specifications

UPC Code

039923664228

Type

Ball Valve

Connection Type

T -- Female NPT Thread (FIPT)

Valve Size

1/4

Seal Material

PTFE

Seat Material

PTFE

Stem Material

Silicon Bronze

Ball Material

Brass

Body Material

Bronze

Valve Operator

CS Round Handle

Description

T560BRY20RH 1/4 W/ROUND HW

eClass Classification

Bronze Ball Valves

Turns/Operation

Quarter-Turn

Weight

0.79 lb