Print Back
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limitedmore
Unit of Measure

Specifications

UPC Code

039923276773

Type

Ball Valve

Connection Type

S -- Female Solder Cup

Valve Size

3

Stem Material

Brass

Ball Material

Brass

Body Material

BRS Brass

Valve Operator

CS Standard Lever Handle

Description

SFP600A 3 400PSI SOLDER FULL PORT BV

eClass Classification

Brass Ball Valves

Turns/Operation

Quarter-Turn

Weight

8.32 lb