Print Back
The NIBCO® brass ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder end connections for easy installation. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and residential applications. NIBCO® specialty valves are backed by a NIBCO INC. 2-year limitedmore
Unit of Measure

Specifications

UPC Code

039923276780

Type

Ball Valve

Valve Size

1/2 in

Body Material

BRS Brass

Operation Type

Standard Lever Handle

Connection Type

S -- Female Solder Cup

Ball Material

BRS Brass

Flow Coefficient

15

Description

SFP600A-D1/2 600PSI SOLDER FP BV W/DRAIN

Weight

0.500 lb