Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The three-piece valve features solder ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrialmore
Unit of Measure

Specifications

UPC Code

039923690340

Type

Ball Valve

Connection Type

S -- Female Solder Cup

Valve Size

1/4

Seal Material

PTFE

Seat Material

PTFE

Stem Material

SS - Stainless Steel

Ball Material

SS - Stainless Steel

Body Material

Bronze

Valve Operator

NIB-SEAL® Extended Insulated Handle

Description

S595Y66NS 1/4 NIB SEAL HANDLE

eClass Classification

Bronze Ball Valves

Turns/Operation

Quarter-Turn

Weight

1.01 lb