Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The two-piece valve features solder ends for easy installation. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, residential, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-more
Unit of Measure

Specifications

UPC Code

039923348678

Type

Ball Valve

Connection Type

S -- Female Solder Cup

Stem Material

Silicon Bronze

Valve Size

1 1/4

Material

Lead Free Silicon Bronze

Valve Operator

CS Standard Lever Handle with Memory Stop

Valve Operator Material

Metal - NIBCO - Steel - Zinc Plated

Description

S-585-80-LF-M 11/4 SLDER BV MEM STOP HD

Turns/Operation

Quarter-Turn

Weight

3.245 lb