Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibit high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features threaded ends for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineering andmore
Unit of Measure

Specifications

UPC Code

039923683267

Type

Ball Valve

Connection Type

T -- Female NPT Thread (FIPT)

Ball Material

Brass with Hard Chrome Plate

Valve Size

3

Material

Bronze

Valve Operator

CS Standard Lever Handle

Description

T590Y 3 3PC THRD BALL CONV PT BRZ

eClass Classification

Bronze Ball Valves

All Type of Item

Valve

Valve Pressure Rating (SWP)

150 PSI / 10.3 Bar SWP

Turns/Operation

Quarter-Turn

Weight

20.340 lb