Print Back
The NIBCO® ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring, Graphoil stem packing and stainless steel ball/stem exhibits high chemical resistance properties and is recommended for process piping. The one-piece design eliminates leak paths. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the mostmore
Unit of Measure

Specifications

UPC Code

039923482082

Type

Ball Valve

Valve Size

3/4

Connection Type

T -- Female NPT Thread (FIPT)

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

SS - Stainless Steel

Ball Material

SS - Stainless Steel

Body Material

Stainless Steel

Cv Coefficient

12

Valve Operator

CS Locking Oval Handle

Description

T560S6R66FSOL 3/4 THRD BALL LKG OVAL HND

eClass Classification

Stainless Steel Ball Valves

Turns/Operation

Quarter-Turn

Weight

0.948 lb