Print Back
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The carbon filled PTFE seat ring, multiple V-ring graphite and braided graphite stem packing set and stainless steel ball/stem exhibits high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information.more
Unit of Measure

Specifications

UPC Code

039923661265

Type

Ball Valve

Valve Size

2

Connection Type

F -- Flanged

Seal Material

Carbon-Filled PTFE

Seat Material

Carbon-Filled PTFE

Stem Material

SS - Stainless Steel

Ball Material

SS - Stainless Steel

Body Material

Stainless Steel

Cv Coefficient

440

Valve Operator

CS Standard Lever Handle

Description

F535S6F66FS 2 FULL PORT FLG LEV HNDL SS

eClass Classification

Stainless Steel Ball Valves

Turns/Operation

Quarter-Turn

Weight

35.662 lb