Print Back
The NIBCO® stainless steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The valve is equipped with mounting pad for actuation purposes. The carbon filled PTFE seat ring, multiple V-ring graphite and braided graphite stem packing set and stainless steel ball/stem exhibits high chemical resistance properties. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial and industrial applications. NIBCO® ball valves are backed by the exclusive NIBCO INC. 5-year 125% limited warranty.
Unit of Measure

Specifications

UPC Code

N/A 039923661241

Type

N/A Ball Valve

Valve Size

N/A 1

Connection Type

N/A F -- Flanged

Seal Material

N/A Carbon-Filled PTFE

Seat Material

N/A Carbon-Filled PTFE

Stem Material

N/A SS - Stainless Steel

Ball Material

N/A SS - Stainless Steel

Body Material

N/A Stainless Steel

Cv Coefficient

N/A 85

Valve Operator

N/A CS Standard Lever Handle

Description

N/A F535S6F66FS 1 FLG FULL PORT LEV HNDL SS

eClass Classification

N/A Stainless Steel Ball Valves

Turns/Operation

N/A Quarter-Turn

Weight

N/A 10.793 lb