Print Back
NIBCO engineers have redesigned the top works of the valve to make it easier to install and service. The stem is triple sealed with double O-rings and PTFE packing. The easily accessible, large pack nut can be tightened without removing the handle or using a special wrench. This also allows for the packing to be replaced and serviced. The handle is reversible without disconnecting the valve. 585HP ball valve features solder ends for easy installation. Please refer to NIBCO technical data sheet,more
Unit of Measure

Specifications

Type

Ball Valve

Valve Size

1/2

Connection Type

Thread End x Hose End

Seat Material

RPTFE (Reinforced)

Stem Material

SS - Stainless Steel

Ball Material

Stainless Steel

Body Material

Lead-Free Bronze

Description 

T585HP66LF-HC 1/2 THD X 3/4 HOSE C BV SS

Valve Operator

CS Standard Lever Handle

Turns/Operation

Quarter-Turn

Weight

0.950 lb