Print Back
The NIBCO® Press System is user friendly, quick and easy to install. When properly crimped a unique "N" witness mark is clearly visible. The two-piece valve is recommended for many applications, including HVAC, hot and cold water, and non-potable process water. Please refer to NIBCO technical data sheets and catalogs for engineering and installation information. NIBCO® Press System applies the proven performance of press technology to NIBCO valves and fittings -- the most specified flow controlmore
Unit of Measure

Specifications

UPC Code

039923368034

Type

Ball Valve

Connection Type

TPC - Female NPT x Press

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

BRZ - Bronze

Ball Material

BRS - Brass

Valve Size

2

Material

Bronze

Description

TPC585-70-LL 2 PRESS X THD BV LK HDL

Valve Operator

CS Locking Lever Handle

Valve Operator Material

Metal - NIBCO - Steel - Zinc - Plated

X-Distribution Chain Material Status

ZA, ATO Assemble to ordr

Weight

7.100 lb