Print Back
The NIBCO® bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The PTFE seat ring and brass hard chrome plated ball exhibits high chemical resistance properties and is recommended for many high pressure applications. The three-piece valve features solder end connections for easy installation. Options include NIB-SEAL® insulated handle that eliminates condensate. Please refer to NIBCO technical data sheet, valve selection guide and catalog for engineeringmore
Unit of Measure

Specifications

UPC Code

039923373182

Type

Ball Valve

Connection Type

S -- Female Solder Cup

Valve Size

1 1/4 in

Valve Operator

CS Standard Lever Handle

Seal Material

PTFE

Stem Material

Silicon Bronze

Seat Material

PTFE

Ball Material

Brass with Hard Chrome Plate

Body Material

Bronze

Description

CS595YXK 1 1/4 OXY CLEAN 12" STUB ENDS

eClass Classification

Bronze Ball Valves

Turns/Operation

Quarter-Turn

Weight

4.710 lb