Print Back

Full Port Forged Brass Ball Valves
w/ Adjustable Packing Gland & Reversible Handle
Lead Free
Female PP-R Metric Socket
Manufactured for use with Aquatherm® PP-R Piping
Max. Operating Pressure: 355 PSI
ISO 9001 – Patents Pending

Unit of Measure

Specifications

Industry Standards/Certifications

N/A NSF/ANSI 61, NSF/ANSI 372

Type

N/A Ball Valve

Valve Size

N/A 1 1/4

Connection Type

N/A Metric Socket Female

Valve Operator

N/A Lever Handle

Weight

N/A 2.380 lb

Performance

Maximum Temperature

N/A 180 ºF

Maximum Operating Pressure

N/A 600 psi

Maximum Operating Pressure Note

N/A Determined by intended operating conditions and limitations specific to the system design. Maximum pressure rating for the seat and body alone is 600 PSI.

Materials

Body Material

N/A Brass with PP-R

End Material

N/A Brass with PP-R

Seat Material

N/A PTFE

Ball Material

N/A Brass HCP

Stem Material

N/A Brass

Stem Seal Material

N/A PTFE

Packing Gland Material

N/A Brass

Lever Handle Material

N/A Steel CP

Handle Jacket Material

N/A Vinyl

Handle Nut Material

N/A Stainless Steel

Dimensions

Inside Diameter (A)

N/A 1.25 in

Length (B)

N/A 5.75 in

Height (C)

N/A 3 in

Handle Length (D)

N/A 4 5/8 in