Print Back
The NIBCO® carbon steel ball valve provides ease of operation with quarter-turn (90 degrees) open to close. The reinforced PTFE seat ring and stainless steel ball exhibits high chemical resistance properties and is recommended for process piping. This valve features threaded ends for easy installation. Please refer to NIBCO technical data sheets, valve selection guides, chemical resistance guide and catalog for engineering and installation information. Choose NIBCO® ball valves for the mostmore
Unit of Measure

Specifications

UPC Code

039923674999

Type

Ball Valve

Valve Size

1 1/2

Connection Type

T -- Female NPT Thread (FIPT)

Seal Material

RPTFE (Reinforced)

Seat Material

RPTFE (Reinforced)

Stem Material

CS - Carbon Steel

Ball Material

SS - Stainless Steel

Body Material

Carbon Steel

Valve Operator

CS Standard Lever Handle

Description

T580CSR25 1 1/2 THRD BALL 2PC CS

eClass Classification

Carbon Steel Ball Valves

Turns/Operation

Quarter-Turn

Weight

5.080 lb