Print Back
The NIBCO® full port valve provides bubble-tight shutoff at 600 PSI. The bronze ball valve provides ease of operation with quarter-turn (90 degrees) open to close. Please refer to NIBCO technical data sheet, valve selection guides and catalog for engineering and installation information. Choose NIBCO® ball valves for the most specified, versatile and economical valve option in commercial, mechanical and industrial applications. NIBCO® ball valves are backed by the NIBCO INC. 5-year 125% limitedmore
Unit of Measure

Specifications

UPC Code

039923795960

Type

Ball Valve

Connection Type

ST -- Female Solder Cup x Female NPT Thread (FIPT)

Ball Material

Brass with Hard Chrome Plate

Valve Size

1 1/4

Material

Bronze

Valve Operator

CS Standard Lever Handle

Description

ST58570 1-1/4 SOL/THD FULL PORT BRZ BALL

eClass Classification

Bronze Ball Valves

All Type of Item

Valve

Valve Pressure Rating (SWP)

150 PSI / 10.3 Bar SWP

Turns/Operation

Quarter-Turn

Weight

3.183 lb